Caterpillar 329ELN

Caterpillar 329ELN

Price
On Request
Year
2014
Working hours
4572 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329ELN
CategoryCrawler Excavators
Serial NumberRLD00563
Unit NumberRLD00563
Catalog NumberCU4485448
Manufacturing Year2014
Hours4572 h
CountryGermany
LocationIllingen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
OPERATING WEIGHT: 30.1 T
ENGINEPOWER: 243 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630 941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone