Caterpillar 328DL CR

Caterpillar 328DL CR

Price
80,000 USD
Year
2007
Working hours
7297 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DL CR
CategoryCrawler Excavators
Serial NumberGTN00173
Unit NumberCU0000452
Catalog NumberCU4405763
Manufacturing Year2007
Hours7297 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$ 80,000
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional InformationDELIVERY DATE 10-05-2007
STANDARD WARRANTY EXPIRES 04-05-2008

*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB,WITH POLYCARBONATE WINDOWS
*CHANGER, HAND CONTROL PATTERN
*CIRCUIT, INITIAL
*CONTROL AND LINES, PIN GRABBER
*CONTROL SYSTEM, TOOL
*CONVERTER, 5A-12V
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRACK GUIDING
*INDICATOR, WATER SEPARATOR
*JOYSTICK, THUMB WHEEL
*LIGHTS, WORKING, CAB MOUNTED
*MAT, FLOOR
*PUMP, FUEL PRIMING, ELECTRIC
*RADIO, 24V AM/FM
*SEAT, H-BACK, W/HEATER, S/AIR
*STARTING, COLD WEATHER
BOOM, REACH 20'3"
CERT EMISSIONS, EPA
COUPLER USES 330C D-FAM BKTS
GUARD, VANDALISM
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BUCKET, CB2-FAMILY
PANEL, STD START SWITCH
PLATE, NEW MACHINE CERTIFICATE
STICK, R10'6"CB2
TIER 3
TRACK, 34" TRIPLE GROUSER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairrights side hyd door damaged
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fairpanel over the the hyd tank is damaged
  • Good
  • Yes
  • No
  • No
  • machine has signs of rats and there is rat poison in the swing frame
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairdome light out
  • Good
  • Good
  • Poorout of date
  • Good
  • Good
  • Fairneeds new blades and sprayers not working
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yessigns of blow by breather hose is wet and dripping oil
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • excessive white smoke
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Fairmissing tie down nut for batteries
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Fairlines leaking at fitting in hyd pump area and hyd AUX hose leaking on the right side of the stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Fairinside the boom has marks from the bucket
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 42 in bkt
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone