Caterpillar 328DL CR

Caterpillar 328DL CR

Price
176,500 USD
Year
2013
Working hours
4190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DL CR
CategoryCrawler Excavators
Serial NumberRMX00576
Unit Number172U125
Catalog NumberCU2588175
Manufacturing Year2013
Hours4190 h
CountryUnited States
LocationIA
Pricing
Price Excluding Tax$ 176,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 9/7/18 3763 HOURS

10' 6" STICK
HP & MP TOOL CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • YesSlightly pushed up
  • Overall straight clean machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFaded and peeling on some edges
  • Good
  • Good
  • GoodLeft side door is slightly bowed in
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches and rust
  • FairDoor over back inside storage compartment is missing
  • GoodPlastic turbo style
  • Good
  • Good
  • GoodMinor scrapes on the right rear section
  • GoodRear step on the left roller frame is slightly bent - usable
safety items
  • Yes
  • YesSeveral studs have been removed from the cab frame
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFebruary 2013
  • FairCloth is dirty - small burn hole in the lower cushion
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesCord not installed - cord is in the cab
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Aux. hi and med. presure circuits installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 20’ 2”
  • GoodUnderside is slightly scraped and rusted
  • Good
  • GoodMinor movement visible in the lower boom cylinder bushings
stick
  • 10’ 6”
  • Goodminor movement in the stick to coupler joint - needs shimmed
  • GoodInside face has some minor dents and normal scratches and scrapes that are rusting
  • Good
final drives
  • Yes
  • Good2 speed working
  • Goodclean
  • Goodclean
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y-2589 - 90
Notes - UNDERCARRIAGEmeasurments taken in MM with ultrasonic tool
Track Shoes33.5" TG
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front159159.542
Carrier Rollers Rear15916041
Drive SprocketsGoodGood
Front Idler21211717
Links33.5333.531414
Pins & Bushings (External)10.4110.672821
Pins & Bushings (Internal)864863
Track Roller 148.7749.0211
Track Roller 249.2849.2811
Track Roller 349.2849.0211
Track Roller 449.2849.0211
Track Roller 550.0449.0211
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 8GuardGuard
Track Roller 949.5348.7711
Track Shoes39.3740.131611
comments, misc. repairs, general remarks
  • Inspected 9-6-18 @ 3,763 SHM
  • PM 4-11-18 @ 3,617 Hours
boom & stick
  • No
  • No
  • Good
  • Good
  • Good
  • GoodMinor movement visible / minor side play
general condition
  • Yes
  • Yes
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone