Caterpillar 326FL

Caterpillar 326FL

Price
173,972 USD
Year
2015
Working hours
1935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00497
Unit NumberE126497
Catalog NumberCU2253653
Manufacturing Year2015
Hours1935 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$ 173,972
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM LENGTH: 19'4" REACH BOOM
BOOM, ONE PIECE
ENCLOSED CAB
GUARDING
PATTERN CHANGER
STICK LENGTH: 9'8" REACH
PRODUCT LINK: INCLUDES
TRACK SHOE WIDTH/TYPE: 31" TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone