Caterpillar 326FL9

Caterpillar 326FL9

Price
173,700 USD
Year
2015
Working hours
1959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL9
CategoryCrawler Excavators
Serial NumberWGL00319
Unit NumberRUC0171
Catalog NumberCU4353929
Manufacturing Year2015
Hours1959 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 173,700
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE T4F
326F L HEX
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BKT CYL/LINKAGE
BOOM, 19'4" REACH
CAB 70/30 PKG
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED CIR STP
CONTROL, FINE SWING
COVER, FENDER
COVER, UPPER
CTRL
CYLINDER, BKT (CB1 LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
FAN
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHT, R-BOOM
HATCH, OPENABLE ROOF
INSTRUCTIONS
LINES-HP, REACH BOOM
HEATER, ENGINE COOLANT (120V)
FINAL DRIVE, STANDARD
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES
LINES, CYLINDER
LINES, SDRV (STD)
LINES,BDRV (TCS20)
LINES-QC, R9'8" STICK
LINKAGE, BKT-CB1 W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL
PREFILTER, AIR (INTEGRATE)
PROD LINK
RADIO, 24V AM/FM
REACH BOOM
REGIONAL PKG
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R9'8" (CB1)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, W/O LOWER
LINES-QP, REACH BOOM
COUNTERWEIGHT, 8,818 LB
LINES, PILOT (STD)
LINES-HP, R9'8" STICK
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone