Caterpillar 326F

Caterpillar 326F

Price
247,000 USD
Year
2016
Working hours
883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326F
CategoryCrawler Excavators
Serial NumberWGL00809
Unit Number033986
Catalog NumberCU2332639
Manufacturing Year2016
Hours883 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$ 247,000
Tax-
Price Including Tax-
Features
Additional Information*326F L STANDARD ARRANGEMENT
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
*BOOM, 19'4" REACH
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*COVER, FENDER
*COVER, UPPER, STANDARD
*CYLINDER, BKT (CB1 LINKAGE)
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*326F L HYD EXCAVATOR
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, THUMB WHEEL
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*LINES, CYLINDER
*LINES, PILOT (STD)
*LINES, PILOT BOOM UP, STD
*LINES, PILOT SDRV (STD/UQC)
*LINES, PILOT STICK IN, TCS20
*LINES, PILOT TRAVEL, STP
*LINKAGE, BKT-CB1 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*STANDARD OIL
*SUN SCREEN (70/30)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
AIR CLEANER, HIGH EFFICIENCY
BL5H53
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FILMS, CAB ANSI
GUARD,TRACK GUIDE, FULL LENGTH
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, R9'8" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'8" STICK
MAIN LINES, BUCKET, PGQC
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R9'8" (CB1) HD
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT)
COUPLER, PG W/O PIN CB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone