Caterpillar 326F L

Caterpillar 326F L

Price
180,000 USD
Year
2015
Working hours
2947 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326F L
CategoryCrawler Excavators
Serial NumberWGL00580
Unit NumberLKE02826
Catalog NumberCU2223973
Manufacturing Year2015
Hours2947 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 180,000
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*AIR CONDITIONER
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*CYLINDER, BOOM (W/ BLCV)
*CYLINDER, STICK (W/ SLCV)
*BOOM, 19'4" REACH
*DEVICE, SLCV R-BOOM
*LINKAGE, BKT-CB1 W/LIFT
*CYLINDER, BKT (CB1 LINKAGE)
*JOYSTICK, ONE BUTTON
*COVER BLOCK & MOUNTING (BLCV)
*LINES, CYLINDER W/BLCV
*MAT, FLOOR, RH PEDAL
*VALVE, HYDRAULIC
*DEVICE, BOOM LOWERING CONTROL
*COVER BLOCK & MOUNTING (SLCV)
*LINES, PILOT TRAVEL, STP
*PEDAL, STRAIGHT TRAVEL
*LINES, PILOT STICK IN, STD
*LINES, PILOT BLCV
*RADIO, 24V AM/FM
*LINES, PILOT (STD)
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*HATCH, OPENABLE ROOF
*HEATER, ENGINE COOLANT (120V)
*TERMINALS, JUMP START
LANE 2 ORDER
*STARTING, COLD WEATHER
REACH 19'4" BOOM BLCV/SLCV PKG
REGIONAL PKG, ADSD-N/CANADA
AIR CLEANER, HIGH EFFICIENCY
TRACK, 31" TG (GLT)
STICK, R9'8" (CB1) HD
BKT CYL/LINKAGE W/ LIFT PKG
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (SLCV)
GUARD, TRACK GUIDING SEGMENTED
JOYSTICK STD STP BLCV/SLCV PKG
WIPER-RADIAL, 70/30 W/O LOWER
WASHER, WINDSHIELD UPPER
MAIN LINES, BUCKET, PGQC
CAB 70/30 PKG
PRODUCT LINK, SATELLITE PL321
CAMERA, REAR VIEW, MIRRORS RH
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
FAN, VARIABLE SPEED
MIRROR, CAB, EXTERNAL
COVER, FENDER
FILMS, CAB ANSI
DECALS, EXTERIOR ANSI
STANDARD OIL
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT, 8,820LBS
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
ROLL ON-ROLL OFF
BUMPER, SIDE RUBBER
GUARD, SWIVEL
QUICK DRAINS, READY (OIL)
COLD WEATHER STARTING PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
LIGHTING, CAB (HALOGEN)
LIGHT, R BOOM
LINES-QC, R9'8" STICK
COUPLER LINES, REACH BOOM
PRICED 02/19/19 EK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone