Caterpillar 326F 9

Caterpillar 326F 9

Price
145,000 USD
Year
2017
Working hours
2703 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326F 9
CategoryCrawler Excavators
Serial NumberWGL10208
Unit NumberWGL10208
Catalog NumberCU4672762
Manufacturing Year2017
Hours2703 h
CountryUnited States
LocationLittle Rock, AR
Pricing
Price Excluding Tax145,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information*CAMERA, REAR VIEW, MIRRORS RH
ANTIFREEZE, -50C (-58F)
*AIR CONDITIONER
*COVER, FENDER
*VALVE, HYDRAULIC
INSTRUCTION,NORTH AMERICA ANSI
*CONTROL, FINE SWING
*JOYSTICK, ONE BUTTON
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*ACCUMULATOR WITH CRN
*VALVE, ANTI DRIFT, BOOM
*PEDAL, STRAIGHT TRAVEL
*CYLINDER, BOOM
*SEAT BELT, 2"
*VALVE, ANTI DRIFT, STICK
*LINES, PILOT (STD)
*LINES, PILOT STICK IN, STD
*FRONT LINES, PGQC
*RADIO, 24V AM/FM
*326F L STANDARD ARRANGEMENT
INSTRUCTIONS, ENGLISH
*LINES, BDRV (STD)
*LINES, PILOT TRAVEL, STP
ROLL ON-ROLL OFF LANE1 CB
*CAB-ROPS,70/30,W/VANDAL-G BOSS
STORAGE PROTECTION (EXPORT)
*COLD WEATHER PKG READY
*CTRL, CAT PIN GRABBER COUPLER
*SUN SCREEN (70/30)
*JOYSTICK STD STP PKG
*LINES, CYLINDER
LANE 1 ORDER
*LINES, SDRV (STD/PGQC)
*LINES, BOOM-UP (STD)
*PRODUCT LINK, CELLULAR PL641
*MACHINE CONTROLLER STD
*GUARD, BOTTOM HEAVY DUTY
*STICK, R9'8" (CB1) HD
*326F L HYD EXCAVATOR
*DECALS, EXTERIOR ANSI
*LINKAGE, BKT-CB1 W/LIFT
*PANEL, STD START SWITCH
*WIPER-RADIAL, 70/30 W/O LOWER
*REACH BOOM HD PKG
*AIR CLEANER, STANDARD
*LIGHTING, CAB (HALOGEN)
*GUARD, TRAVEL MOTOR, HD
*COUNTERWEIGHT, 8,820LBS
*HATCH, OPENABLE ROOF (DUAL)
*HEATER, ENGINE COOLANT (120V)
*BOOM, 19'4" REACH HD
*GUARD, SWIVEL
*DECALS, CAB ANSI
*SEAT, H-BACK, W/HEATER,S/AIR
*MIRROR, W/O GUARD
*CYLINDER, BKT (CB1 LINKAGE)
*STANDARD OIL
*FAN, VARIABLE SPEED
*TRACK, 31" TG (GLT)
*WASHER, WINDSHIELD UPPER
*LIGHT, R BOOM
*ALARM, TRAVEL
*GUARD, TRACK GUIDING SEGMENTED
*COVER, UPPER, STANDARD
*CHANGER,HAND CTRL 2-WAY (ANSI)
Features
Additional Information*CAMERA, REAR VIEW, MIRRORS RH
ANTIFREEZE, -50C (-58F)
*AIR CONDITIONER
*COVER, FENDER
*VALVE, HYDRAULIC
INSTRUCTION,NORTH AMERICA ANSI
*CONTROL, FINE SWING
*JOYSTICK, ONE BUTTON
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*ACCUMULATOR WITH CRN
*VALVE, ANTI DRIFT, BOOM
*PEDAL, STRAIGHT TRAVEL
*CYLINDER, BOOM
*SEAT BELT, 2"
*VALVE, ANTI DRIFT, STICK
*LINES, PILOT (STD)
*LINES, PILOT STICK IN, STD
*FRONT LINES, PGQC
*RADIO, 24V AM/FM
*326F L STANDARD ARRANGEMENT
INSTRUCTIONS, ENGLISH
*LINES, BDRV (STD)
*LINES, PILOT TRAVEL, STP
ROLL ON-ROLL OFF LANE1 CB
*CAB-ROPS,70/30,W/VANDAL-G BOSS
STORAGE PROTECTION (EXPORT)
*COLD WEATHER PKG READY
*CTRL, CAT PIN GRABBER COUPLER
*SUN SCREEN (70/30)
*JOYSTICK STD STP PKG
*LINES, CYLINDER
LANE 1 ORDER
*LINES, SDRV (STD/PGQC)
*LINES, BOOM-UP (STD)
*PRODUCT LINK, CELLULAR PL641
*MACHINE CONTROLLER STD
*GUARD, BOTTOM HEAVY DUTY
*STICK, R9'8" (CB1) HD
*326F L HYD EXCAVATOR
*DECALS, EXTERIOR ANSI
*LINKAGE, BKT-CB1 W/LIFT
*PANEL, STD START SWITCH
*WIPER-RADIAL, 70/30 W/O LOWER
*REACH BOOM HD PKG
*AIR CLEANER, STANDARD
*LIGHTING, CAB (HALOGEN)
*GUARD, TRAVEL MOTOR, HD
*COUNTERWEIGHT, 8,820LBS
*HATCH, OPENABLE ROOF (DUAL)
*HEATER, ENGINE COOLANT (120V)
*BOOM, 19'4" REACH HD
*GUARD, SWIVEL
*DECALS, CAB ANSI
*SEAT, H-BACK, W/HEATER,S/AIR
*MIRROR, W/O GUARD
*CYLINDER, BKT (CB1 LINKAGE)
*STANDARD OIL
*FAN, VARIABLE SPEED
*TRACK, 31" TG (GLT)
*WASHER, WINDSHIELD UPPER
*LIGHT, R BOOM
*ALARM, TRAVEL
*GUARD, TRACK GUIDING SEGMENTED
*COVER, UPPER, STANDARD
*CHANGER,HAND CTRL 2-WAY (ANSI)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone