Quick Search

CAT 326FL

CAT 326FL

Year
2018
Working hours
2,730 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 326FL
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberFBR20569
Unit Number22G0855
Catalog Number4903660
Year2018
Hours2,730 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax227,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information326F L HEX
326F L HEX BCF1
ALARM, TRAVEL
CAB GP
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE
CONTROL, FINE SWING
COUNTERWEIGHT, 8,820LBS
COVER, FENDER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHT, R-BOOM
HEATER, ENGINE COOLANT (120V)
JOYSTICK STD STP
LINES
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
Online Owner's Manual
PREFILTER, AIR (INTEGRATE)
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD ARRANGEMENT
STICK, R9'8" (CB1)
SUN, SHADE
TRACK, 31" TG (GLT)
WIPER-RADIAL, W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering