Caterpillar 326FL

Caterpillar 326FL

Price
245,000 USD
Year
2019
Working hours
304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberFBR20929
Unit Number469458
Catalog NumberCU4557875
Manufacturing Year2019
Hours304 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$ 245,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional Information303 GD 5/7/20
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 19'4" REACH
CAB-ROPS,70/30,W/VANDAL-G BS
CAMERA, REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,4.0MT 8,820 LB
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN CB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGQC
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT, 120V
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CYLINDER
LINES, QC, R9'8" STICK
LINES, PILOT (STD)
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINKAGE, BKT-CB1 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R9'8" (CB1) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
LINES, HP, R9'8" STICK
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional Information303 GD 5/7/20
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 19'4" REACH
CAB-ROPS,70/30,W/VANDAL-G BS
CAMERA, REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,4.0MT 8,820 LB
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN CB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGQC
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT, 120V
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CYLINDER
LINES, QC, R9'8" STICK
LINES, PILOT (STD)
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINKAGE, BKT-CB1 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, R9'8" (CB1) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
LINES, HP, R9'8" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • YesOrange
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • 36”
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBar welded across teeth
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)32”32”
comments, misc. repairs, general remarks
  • Machine is in good operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources