Caterpillar 326FL

Caterpillar 326FL

Price
188,000 USD
Year
2015
Working hours
1852 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00295
Unit NumberEQN116450
Catalog NumberCU4557640
Manufacturing Year2015
Hours1852 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 188,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationPANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PEDAL, TOOL MODULATION (LH)
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH 19'4" BOOM CGC PKG
REGIONAL PKG, ADSD-N/CANADA
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STARTING, COLD WEATHER
STICK, R9'8" (CB1) CGC
STORAGE PROTECTION (EXPORT)
SUN SCREEN (70/30)
SYSTEM, MEDIUM PRESSURE AHC
TERMINALS, JUMP START
THUMB SN# THC01340
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
LINES-MP, REACH BOOM
LINES-QC, R9'8" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB1 W/LIFT
MAINE LINES, BUCKET, QC
MAT, FLOOR, RH & LH PEDAL
MIRROR, CAB, EXTERNAL
326F L HYD EXCAVATOR
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BKT CYL/LINKAGE W/LIFT CGC PKG
BOOM, 19'4" REACH CGC
BUCKET-HD, 48" 1.74 YD3 (CB)
BUMPER, SIDE RUBBER
CAB 70/30 PKG
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW, MIRRORS RH
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED MP CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 8,820LBS
COVER, CAT GRADE CONTROL
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT CGC
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
FAN, VARIABLE SPEED
GRADE CTRL, DEPTH AND SLOPE
GUARD, BOTTOM, HEAVY DUTY
GUARD, CYLINDER COVER, CGC
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
HEATER, ENGINE COOLANT (120V)
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 3 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, CYLINDER
LINES, PILOT (STD)
LINES, PILOT BOOM UP, STD
LINES, PILOT SDRV (STD/UQC)
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES-HP, R9'8" STICK
LINES-HP, REACH BOOM
LINES-MP, 9'8"/9'6" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesMachine needs washed and cleaned
  • NoNot at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe left rear compartment door has some dents in it and the right rear compartment door is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe lower step on the right platform is bent
safety items
  • No
  • YesISO - 12117-2:2008
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairThe left front work light on the cab is not working
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesS/N - THC01340 - the left thumb stop is missing and the bolt is broke on the right stop
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • YesS/N - WAL02743
  • MFH21722
  • 48"
  • Good
  • Good
  • Good
  • Good
  • FairTeeth are worn
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number3359247
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front22.822.789
Carrier Rollers Rear22.922.878
Idlers Front212.54836
Links29.229.12729
Pins & Bushings (External)10.310.42724
Pins & Bushings (Internal)7627621010
Track Roller 143.142.91416
Track Roller 243.143.11414
Track Roller 3guard
Track Roller 443.443.1814
Track Roller 543.1431415
Track Roller 6guard
Track Roller 743.143.6147
Track Roller 843.243.21313
Track Shoes (Width)79079021205
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone