Caterpillar 326FLH

Caterpillar 326FLH

Price
229,000 USD
Year
2018
Working hours
1,402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FLH
CategoryCrawler Excavators
Serial NumberWGL10411
Unit Number110732
Catalog NumberCU4532421
Manufacturing Year2018
Hours1,402 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax229,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional informationCYLINDER, STICK (W/O SLCV)
326F L STANDARD ARRANGEMENT
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BOOM, 19'4 IN. REACH
BUCKET PINS
BUCKET, 42 IN. 1.75 CYD (GP)
BUCKET-GDC, 54 IN. 2.40 YD3 (CB)
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW, MIRRORS RH
CB LINKAGE
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 8,820LBS
COUPLER LINES, REACH BOOM
COUPLER PIN GRABBER CB W/O PIN
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (CB1 LINKAGE)
CYLINDER, BOOM
DECALS, EXTERIOR ANSI
DECALS, CAB ANSI
COUPLER, PG W/O PIN CB
FAN, VARIABLE SPEED
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 3 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, CYLINDER
LINES, PILOT BOOM UP, STD
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, SDRV (STD/PGQC)
LINES-HP, 11'10 IN. STICK
LINES-HP, REACH BOOM
LINES-QC, R11'10 IN. STICK
LINKAGE, BKT-CB1 W/LIFT
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT BELT, 2 IN.
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTERS, GENERAL PURPOSE
STANDARD OIL
STARTING, COLD WEATHER
STICK, R11'10 IN. (CB1) HD
STORAGE PROTECTION (EXPORT)
SUN SCREEN (70/30)
TERMINALS, JUMP START
TIP, GENERAL DUTY
TRACK, 31 IN. TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
MACHINE CONTROLLER TCS
FRONT LINES, PGQC
LINES, PILOT (STD)
19M4486A:
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
Additional informationCYLINDER, STICK (W/O SLCV)
326F L STANDARD ARRANGEMENT
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BOOM, 19'4 IN. REACH
BUCKET PINS
BUCKET, 42 IN. 1.75 CYD (GP)
BUCKET-GDC, 54 IN. 2.40 YD3 (CB)
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW, MIRRORS RH
CB LINKAGE
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 8,820LBS
COUPLER LINES, REACH BOOM
COUPLER PIN GRABBER CB W/O PIN
COVER, FENDER
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (CB1 LINKAGE)
CYLINDER, BOOM
DECALS, EXTERIOR ANSI
DECALS, CAB ANSI
COUPLER, PG W/O PIN CB
FAN, VARIABLE SPEED
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 3 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, CYLINDER
LINES, PILOT BOOM UP, STD
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, SDRV (STD/PGQC)
LINES-HP, 11'10 IN. STICK
LINES-HP, REACH BOOM
LINES-QC, R11'10 IN. STICK
LINKAGE, BKT-CB1 W/LIFT
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SEAT BELT, 2 IN.
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTERS, GENERAL PURPOSE
STANDARD OIL
STARTING, COLD WEATHER
STICK, R11'10 IN. (CB1) HD
STORAGE PROTECTION (EXPORT)
SUN SCREEN (70/30)
TERMINALS, JUMP START
TIP, GENERAL DUTY
TRACK, 31 IN. TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
MACHINE CONTROLLER TCS
FRONT LINES, PGQC
LINES, PILOT (STD)
19M4486A:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 384 4021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone