Caterpillar 326FLN

Caterpillar 326FLN

Price
168,593 USD
Year
2017
Working hours
5639 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FLN
CategoryCrawler Excavators
Serial NumberHCJ10132
Unit NumberHCJ10132
Catalog NumberCU4790613
Manufacturing Year2017
Hours5639 h
CountryGermany
LocationOsnabrück
Pricing
Price Excluding Tax168,593 USD
Tax (19%)32,033 USD
Price Including Tax200,626 USD
Details
Additional InformationLENGTH OF STICK: 2950 MM
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 207 HP
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 25.8 T
UNDERCARRIAGE TRACK ROLLERS: 50 %
Features
Additional InformationLENGTH OF STICK: 2950 MM
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 207 HP
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 25.8 T
UNDERCARRIAGE TRACK ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Wolthaus
Germany
Telephone:+49 54112194 x35
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone