Caterpillar 325FLCR

Caterpillar 325FLCR

Price
282,500 USD
Year
2017
Working hours
1043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLCR
CategoryCrawler Excavators
Serial NumberXAA10037
Unit NumberEQ130652
Catalog NumberCU4449281
Manufacturing Year2017
Hours1043 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$ 282,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
Additional Information325F L CR HEX AM-N BCF1
ALARM, TRAVEL
CAMERA, REAR VIEW, MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, MEDIUM PRESSURE
COMBINED CIR STP PKG
CONTROL, FINE SWING
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (B1 LINKAGE)
GUARD, BOTTOM HD
JOYSTICK, THUMB WHEEL
LINKAGE, BKT-B1 W/LIFT EYE
MACHINE CONTROLLER TCS
PEDAL, STRAIGHT TRAVEL
RADIO, 24V AM/FM
STARTING, COLD WEATHER
TRACK, 31" TG (GLT) PRESS
VALVE, ANTI DRIFT, STICK
325F L CR HYD EXCAVATOR
325F L CR STANDARD ARRANGEMENT
STICK, 9'6" B1 HD
CYLINDER, R-BOOM (W/O BLCV)
REACH BOOM, 18'8" HD
TANK, FUEL, STD
RADIO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone