Quick Search

Caterpillar 325FL

Caterpillar 325FL

Price
On Request
Year
2018
Working hours
3,322 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCaterpillar 325FL
CategoryCrawler Excavators
Serial NumberNDJ20345
Unit Number37385
Catalog Number10045875
Year2018
Hours3,322 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Additional informationLANE 2 ORDER
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
CIRCUIT, MEDIUM PRESSURE
YEAR OF MANUFACTURE PLATE
GUARD, BOTTOM HD
SENSOR, LEVEL
FILM, LIFTING
PILOT LINES, BKT CLOSE PGQC
TRACK, 600MM TG HD
DECALS, EXTERIOR ISO
DECALS, CAB ISO
LINES, HP, R2.9M STICK
LINES, QC, R2.9M STICK
CIRCUIT, COMB, STP B/SLCV PKG
LINES, MP, R2.9M STICK
LINE, PUMP SUCTION, MP
CTRL,CAT PIN GRAB COUPLER ISO
INSTRUCTIONS, ENGLISH
BATTERY, STANDARD
LINES-QC, REACH BOOM
HYBRID QUICK HITCH
GUARD, TRACK GUIDE, SEGMENTED
PRODUCT LINK, SATELLITE PL631
BEACON ELECTRICAL OUTLET
REACH BOOM HD PKG
1000MM HD BUCKET
LINES-HP, REACH BOOM
LINES-MP, REACH BOOM
Special Offers
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering