Quick Search

Caterpillar 325FL

Caterpillar 325FL

Price
US$ 220,000
Year
2019
Working hours
3,254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 325FL
CategoryCrawler Excavators
Serial NumberNDJ20946
Unit Number466389
Catalog Number4563781
Year2019
Hours3,254 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax220,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional informationCAT CERTIFIED USED
MIRROR, W/O GUARD
SUN SCREEN (70/30)
LINES, CONNECTOR, PIN GRABBER
CTRL,CAT PIN GRAB COUPLER ANSI
PILOT LINES, SDRV STD
ROLLERS, HEAVY DUTY
GUARD, BOTTOM HD
CYLINDER, STICK W/O SLCV
HATCH, OPENABLE ROOF (DUAL)
LINKAGE, BKT-B1 W/LIFT EYE
CYLINDER, BKT (B1 LINKAGE)
GUARD, TRACK MOTOR
PILOT LINES, BKT CLOSE PGQC
LINE, PUMP SUCTION
CAMERA,REAR VIEW,MIRRORS RH
PILOT LINES, TRAVEL STP
STICK, 2.9M (9'6") B1 HD
SEAT BELT, 51MM (2")
WIPER-RADIAL,70/30 W/O LOWER
LINES, QC, R9'6" STICK
LINES, HP, R9'6" STICK
TRACK, 24" TG HD
BOOM, REACH 5.7M (18'8") HD
CIRCUIT, COMBINED, STP PKG
WASHER, WINDSHIELD W/O LOWER
COVER, FRONT RIGHT SIDE
FAN, VARIABLE
CYLINDER, R-BOOM (W/O BLCV
LINES, CYLINDER BOOM
PILOT LINES, BOOM STD
PILOT LINES, BKT OPEN
TANK, FUEL, STD
PINS, BOOM FOOT STD
PILOT LINES, BDRV TCS
PILOT LINES, STICK IN TCS
LINE, OIL COOLER AUX RETURN
COUPLER, PG W/O PINS B
ADDED 01-14-2021 WO 0K73270
STARTING, COLD WEATHER
HOOD, ENGINE
VALVE, HYDRAULIC TCS
CONTROL, FINE SWING
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
CHANGER,HAND CTRL 2-WAY (ANSI)
LIGHTING, CAB (HALOGEN)
JOYSTICK, THUMB WHEEL
ACCUMULATOR WITH CRN
VALVE, ANTI DRIFT, BOOM
LINES-QC, REACH BOOM
PRODUCT LINK, CELLULAR PL641
LINES-HP, REACH BOOM
2775 GD 3/13/23
VALVE, ANTI DRIFT, STICK
MACHINE CONTROLLER TCS
GUARD, SWIVEL
DECALS, EXTERIOR ANSI
REACH BOOM HD PKG
CIRCUIT, COMBINED
SEAT, H-BACK, W/HEATER,S/AIR
RADIO, 24V AM/FM
ALARM, TRAVEL
PANEL, STD START SWITCH
DECALS, CAB ANSI
GUARD, TRACK GUIDE, SEGMENTED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering