2016 CAT 325FL CR For Sale - 137,500 USD | Cat Used
Quick Search

CAT 325FL CR

CAT 325FL CR

Year
2016
Working hours
5,854 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INDUSTRIES
Mokena, IL
+1 319 531 0379
Show phone number
Basic information
BrandCAT 325FL CR
Altorfer Industries
CategoryCrawler Excavators
Serial NumberXAA00348
Unit NumberUN00339
Catalog Number10036192
Year2016
Hours5,854 h
CountryUnited States
LocationMokena, United States
Pricing
Price Excluding Tax137,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, QUICKCOUPLER, QUICK
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional informationPictures as of 10-17-24 with 5,148 hours

Online Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1370
  • No
  • No
  • No
  • FairMinor dents and dings
  • FairDents and dings
  • Good
  • Good
  • Good
  • FairMinor dents and dings
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairDents and dings
  • FairBent
safety items
500
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1130
  • Yes
  • Yes
  • Good
  • FairWeeping at rod seal
  • Good
  • Good
  • FairWeeping
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft drive slightly slower
boom
200
  • 18’8”
  • Minor movement
  • Good
  • Good
stick
210
  • 9’6”
  • Minor movement
  • Good
  • FairScuffed
  • Good
bucket
600
  • Diesel
  • CAT
  • 36"
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.390.393939
Carrier Rollers 14.414.454640
Carrier Rollers 24.454.454040
Idlers Front0.830.835353
Links1.141.133237
Shoe Width31.531.5
Sprocket Segments8.038.033535
Track Roller 11.641.631821
Track Roller 21.631.642118
Track Roller 41.641.641818
Track Roller 51.641.641818
Track Roller 71.651.641418
Track Roller 81.621.622525
Track Shoes1.31.291718
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 04-11-23 at 4860 hrs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering