Caterpillar 325DL HD

Caterpillar 325DL HD

Price
On Request
Year
2008
Working hours
7919 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325DL HD
CategoryCrawler Excavators
Serial NumberGBR00170
Unit Number13B1365
Catalog NumberCU1925252
Manufacturing Year2008
Hours7919 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGENERAL GRADE (1 MIN - 5 MAX): 3
CE MARKED: YES
FULL SERVICE HISTORY: YES
AMOUNT OF PREVIOUS OWNERS: 1
FRONT TYRES / UNDERCARRIAGE REMAINING: 85 %
ADDITIONAL HYDRAULICS: YES
AIR-CONDITIONING: YES
OILQUICKE S70 HK
GRAVESKUFF
BUCKET CAPACITY: 1500000 CM3
GROSS WEIGHT: 31000 KG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Bjorn Karenstuen
Norway
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone