Caterpillar 325FL

Caterpillar 325FL

Price
210,000 USD
Year
2018
Working hours
482 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FL
CategoryCrawler Excavators
Serial NumberNDJ20278
Unit NumberNDJ20278
Catalog NumberCU4531256
Manufacturing Year2018
Hours482 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$ 210,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationANTIFREEZE, -50C (-58F)
BATTERY, STANDARD
BUCKET-HD, 48" 1.56 YD3
CHANGER,HAND CTRL 2-WAY (ANSI)
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM HD
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK, STD STP PKG
LANE 2 ORDER
LINE, PUMP SUCTION
PILOT LINES, BKT CLOSE PGQC
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC B1
STORAGE PROTECTION (EXPORT)
TRACK, 31" TG (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone