Quick Search

Caterpillar 325FL

Caterpillar 325FL

Price
$129,496
Year
2017
Working hours
5,685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandCaterpillar 325FL
CategoryCrawler Excavators
Serial NumberYCA10249
Unit NumberYCA10249
Catalog Number4905192
Year2017
Hours5,685 h
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding Tax129,496 USD
Tax (19%)24,604 USD
Price Including Tax154,100 USD
Details
Additional informationTRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
LENGTH OF STICK: 2900 MM
CUTTING WIDTH: 1600 MM
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
AIR CONDITION: YES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering