Quick Search

Caterpillar 325FL

Caterpillar 325FL

Price
$146,529
Year
2018
Working hours
7,369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandCaterpillar 325FL
CategoryCrawler Excavators
Serial NumberRBW20202
Unit NumberRBW20202
Catalog Number4912528
Year2018
Hours7,369 h
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax146,529 USD
Tax (19%)27,841 USD
Price Including Tax174,370 USD
Details
Additional informationUNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
LENGTH OF STICK: 2950 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH: 1300 MM
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
BUCKET CONDITION: 30 %
TRACK SHOES (PADS) CONDITION: 100 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering