Quick Search

Caterpillar 325

Caterpillar 325

Price
$287,850
Year
2022
Working hours
103 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Blanchard Machinery Co.
Walhalla, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 325
CategoryCrawler Excavators
Serial NumberTEL20024
Unit NumberCME001526
Catalog Number4883691
Year2022
Hours103 h
CountryUnited States
LocationWalhalla, SC
Pricing
Price Excluding Tax287,850 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationREMAINDER WARRANTY: 60MO/2500HR PREMIER (EPP) TILL APRIL 2027.

CLEAN EMISSIONS MODULE TIER 4 - FINAL
PEDAL, STRAIGHT TRAVEL
MONITOR, 10"
LINES, FRONT
LINES, PILOT, STD & TUNNEL
CAB, DELUXE
LINES-QC, R9'6" STICK
LINES-HP, R9'6" STICK
GRADE W/2D, ASSIST&PAYLOAD
SWIVEL JOINT, BLADE
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
GUARD, BOTTOM, HD
COUNTERWEIGHT, 11,000 LB
JOYSTICKS, VERTICAL SLIDER
HYDRAULIC PKG, ADVANCED TCS
CAMERA, REAR + RH VIEW
Special Offers REMAINDER: 60MO/2500HR PREMIER (EPP) TILL APRIL 2027.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINDER: 60MO/2500HR PREMIER (EPP) TILL APRIL 2027.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering