Caterpillar 324EL

Caterpillar 324EL

Price
179,000 USD
Year
2014
Working hours
2651 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01374
Unit NumberPNW1374
Catalog NumberCU2016676
Manufacturing Year2014
Hours2651 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 179,000
Tax-
Price Including Tax-
Features
Additional Information*324E L HYDRAULIC EXCAVATOR
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*STANDARD OIL
*COUNTERWEIGHT, 8,820LBS
*WASHER, WINDSHIELD UPPER/LOWER
*TRACK, 31" TG (GLT)
*QUICK DRAINS, READY (OIL)
*CTRL & LINES, CTR-LOCK COUPLER
*GUARD, TRACK GUIDING SEGMENTED
*LIGHT, R BOOM
*JOYSTICK STANDARD STP PKG
*COOLING HIGH AMBIENT
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*PANEL, STD START SWITCH
*R-BOOM, 9'8" STICK HD PKG
*COLD WEATHER STARTING PKG
*HYD VLV PKG
*R-CYLINDER PKG
*REGIONAL PACK ADSD-N W/PL321
*GUARD HD BOTTOM PKG
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
INSTRUCTION,NORTH AMERICA ANSI
STORAGE PROTECTION (EXPORT)
COUPLER, HYDRAULIC PIN GRABBER
ROLL ON-ROLL OFF LANE1
LINES, CONNECTOR
PIN GROUP, SPARE
TIP, PENETRATION PLUS
BUCKET 36" 1.19YD3 HD CB
SIDECUTTERS, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone