Caterpillar 324EL

Caterpillar 324EL

Price
175,000 USD
Year
2014
Working hours
1754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01571
Unit Number033082
Catalog NumberCU2002009
Manufacturing Year2014
Hours1754 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Additional Information**

R-BOOM, 9'8" STICK HD PKG
R-CYLINDER PKG
REGIONAL PACK ADSD-N W/PL321
ROLL ON-ROLL OFF W/O BUCKET
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 19'4" REACH
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*CYLINDER, BKT (CB1 LINKAGE)
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*FILM GROUP, ANSI
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*GUARD, VANDALISM
*HATCH, OPENABLE ROOF
*HEATER, ENGINE COOLANT (120V)
*JOYSTICK, THUMB WHEEL
*LIGHTING, CAB (HALOGEN)
*LINES, CYLINDER
*LINES-HP, R9'8" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'8" STICK
*LINES-QP, REACH BOOM
*LINKAGE, BKT-CB1 W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRRORS, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*RADIO, 24V AM/FM
*STARTING, COLD WEATHER
*STICK, R9'8" (CB1)
*SUN SCREEN (70/30)
*SYSTEM, COMBINED
*TERMINALS, JUMP START
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
*WIPER-RADIAL, 70/30 W/LOWER
AIR CLEANER, STANDARD
BUMPER, SIDE, RUBBER
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 8,818LBS
COUPLER, HYDRAULIC PIN GRABBER
CPLR S/N WAL02605
CTRL & LINES, CTR-LOCK COUPLER
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING SEGMENTED
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, R BOOM
LINES, CONNECTOR
LINES-HP PKG (R-BOOM/9'8" STK
LINES-QC PKG (R-BOOM/9'8" STK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
STORAGE PROTECTION (EXPORT)
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WB9N87
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone