Caterpillar 324EL

Caterpillar 324EL

Price
146,188 USD
Year
2013
Working hours
3248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW01089
Unit NumberE124194
Catalog NumberCU4428753
Manufacturing Year2013
Hours3248 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$ 146,188
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
STICK LENGTH: 9'8"
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
TRACK SHOE WIDTH/TYPE: 31" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone