Caterpillar 324EL

Caterpillar 324EL

Price
72,500 USD
Year
2013
Working hours
8042 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00789
Unit NumberMRS12422
Catalog NumberCU4655973
Manufacturing Year2013
Hours8042 h
CountryUnited States
LocationBryan, TX
Pricing
Price Excluding Tax$ 72,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAMERA, REAR VIEW PKG
HYD VLV PKG
CHANGER, HAND CONTROL 2-WAY
QUICK DRAINS, READY (OIL)
BUMPER, SIDE, RUBBER
WASHER, WINDSHIELD UPPER/LOWER
COUNTERWEIGHT, 8,818LBS
R-BOOM, 9'8" STICK HD PKG
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
ROLL ON-ROLL OFF
COOLING HIGH AMBIENT
LIGHT, R BOOM
GUARD VANDALISM PKG
GUARD HD BOTTOM PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
GUARD, TRACK GUIDING, CENTER
JOYSTICK STANDARD STP PKG
TRACK, 31" TG (GLT)
CAB DUAL EXIT PKG
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAMERA, REAR VIEW PKG
HYD VLV PKG
CHANGER, HAND CONTROL 2-WAY
QUICK DRAINS, READY (OIL)
BUMPER, SIDE, RUBBER
WASHER, WINDSHIELD UPPER/LOWER
COUNTERWEIGHT, 8,818LBS
R-BOOM, 9'8" STICK HD PKG
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
ROLL ON-ROLL OFF
COOLING HIGH AMBIENT
LIGHT, R BOOM
GUARD VANDALISM PKG
GUARD HD BOTTOM PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
GUARD, TRACK GUIDING, CENTER
JOYSTICK STANDARD STP PKG
TRACK, 31" TG (GLT)
CAB DUAL EXIT PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • FairFront dented some
  • Good
  • Good
  • Good
  • Good
  • FairPeeling a little.
  • Good
  • FairBoth pushed in a little. Not bad
  • Good
  • Good
  • Good
  • Good
  • FairScratched
  • Good
  • Good
  • FairDented in some
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUpholstery worn and torn
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairOnly catwalk light works. Right boom light missing
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • No
  • 54”
  • FairDented inward on rear of bucket
  • FairLots of slack in pins and bushings at bucket connection.
  • FairLots of slack in pins and bushings
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier RollersNeed replacing. Worn down
IdlersGood
LinksGood
Pins & Bushings (External)Good
SegmentsGood
Track Shoes31”
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Garrison Kincade
Telephone:+1 7134522000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone