Caterpillar 324E

Caterpillar 324E

Price
77,833 USD
Year
2014
Working hours
9298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324E
CategoryCrawler Excavators
Serial NumberPNW01347
Unit Number497074
Catalog NumberCU4513955
Manufacturing Year2014
Hours9298 h
CountryCanada
LocationSaskatoon, SK
Pricing
Price Excluding Tax$ 77,833
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
Additional Information*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CIRCUIT, THUMB
*CONTROL, FINE SWING
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*HEATER, ENGINE COOLANT (120V)
*LIGHTING, CAB (HALOGEN)
*MIRRORS, CAB, EXTERNAL
*PRODUCT LINK, SATELLITE PL321
*RADIO, 24V AM/FM
*STICK, R9'8" (CB1)
*SUN SCREEN (70/30)
*TERMINALS, JUMP START
*VALVE, ANTI DRIFT, BOOM
*WIPER-RADIAL, 70/30 W/LOWER
AIR CLEANER, STANDARD
ASHTRAY
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 8,818LBS
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING SEGMENTED
LIGHT, R BOOM
LINES-HP PKG (R-BOOM/9'8" STK
QUICK DRAINS, READY (OIL)
SEAT,H-BACK,HEATER,S/AIR,COOL
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA (SASKATCHEWAN)See InventoryWebsiteSelect contact
Corey Wilton
Canada
Telephone:+1 306 949 6232
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone