Quick Search

Caterpillar 324DLN

Caterpillar 324DLN

Price
$64,101
Year
2010
Working hours
14,359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandCaterpillar 324DLN
CategoryCrawler Excavators
Serial NumberTRH00346
Unit NumberTRH00346
Catalog Number10013721
Year2010
Hours14,359 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax64,101 USD
Tax (19%)12,179 USD
Price Including Tax76,280 USD
Details
Additional informationTRACK SHOES (PADS) CONDITION: 70 %
BUCKET CONDITION: 60 %
UNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 50 %
ENGINEPOWER: 190 HP
CUTTING WIDTH: 1600 MM
LENGTH OF STICK: 2950 MM
UNDERCARRIAGE TRACK BUSHINGS: 40 %
OPERATING WEIGHT: 26.5 T
UNDERCARRIAGE SPROCKETS: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 40 %
CUTTING WIDTH: 1400 MM
BUCKET 2 CONDITION: 65 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering