Caterpillar 323F L

Caterpillar 323F L

Price
145,000 USD
Year
2016
Working hours
2437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323F L
CategoryCrawler Excavators
Serial NumberXCF01452
Unit NumberEQ087701
Catalog NumberCU4420076
Manufacturing Year2016
Hours2437 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 145,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information323
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Overall good appearance
  • FairDented
  • Good
  • GoodVery minor dent left rear
  • Good
  • FairTool box lid dented and minor lower guard dents
  • Good
  • Good
  • Good
  • GoodMinor denting both rears
  • Good
  • FairLeft bent
  • GoodMinor hood cosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • 3/4
  • 1/4
  • Working cab radio and rear camera
  • GoodCondenser cosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Operates well. HPCU installed
  • Good
  • Good
  • FairSeeping
  • Good
  • GoodBucket cyl. tube bent
  • GoodLower gards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Overall good
  • Good
  • Good
  • Good
stick
  • Overall good
  • Good
  • Good
  • Good
bucket
  • Yes
  • Overall good
  • Cat Hyd.
  • 48" Bucket
  • FairDented
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Overall good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number9W3137-38
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes (couple/few bent)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front110 mm110 mm5757
Carrier Rollers Rear110 mm109 mm5763
Idlers Front22 mm22 mm4444
Links104 mm104 mm3636
Pins & Bushings (External)56 mm56 mm9595
Pins & Bushings (Internal)766 mm766 mm4040
Segments9595
Track Roller 121 mm21 mm4949
Track Roller 221 mm21 mm4949
Track Roller 420 mm20 mm3535
Track Roller 520 mm20 mm3535
Track Roller 720 mm20 mm3535
Track Roller 821 mm21 mm4949
Track Shoes (Width)1010
comments, misc. repairs, general remarks
  • Inspection performed @ 2433 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone