Caterpillar 323F L

Caterpillar 323F L

Price
205,000 USD
Year
2017
Working hours
682 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323F L
CategoryCrawler Excavators
Serial NumberYEJ10184
Unit NumberEQ049614
Catalog NumberCU2547266
Manufacturing Year2017
Hours682 h
CountryUnited States
LocationMebane, NC
Pricing
Price Excluding Tax$ 205,000
Tax-
Price Including Tax-
Features
Additional Information323F L HEX AM-N BCF2
BATTERY, STANDARD
BUCKET-HD, 48" 1.56 YD3
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, STD
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TIP, PENETRATION PLUS
TRACK, 31" TG HD (GLT) PRESS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • YesDuring last service
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/2
  • Full
  • Working cab radio and back up camera installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Operates well. HPCU installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat Hyd.
  • Operates well
boom
  • Overall good
  • Good
  • Good
  • Good
stick
  • Overall good
  • Good
  • Good
  • Good
bucket
  • No
  • Cat
  • Overall good. Small dent in back of bucket
  • 48" Bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Overall good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number335-9246-47
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall very good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front11911966
Carrier Rollers Rear11911966
Idlers Front20.520.51212
Links1051051818
Pins & Bushings (External)59.559.53030
Segments3030
Track Roller 1181877
Track Roller 2181877
Track Roller 3//
Track Roller 4181877
Track Roller 5181877
Track Roller 6//
Track Roller 7181877
Track Roller 8181877
Track Shoes (Width)26.526.566
comments, misc. repairs, general remarks
  • Inspection performed @ 534 hrs.
  • Overall very good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone