Caterpillar 323FL

Caterpillar 323FL

Price
205,000 USD
Year
2017
Working hours
1151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF10133
Unit Number464329
Catalog NumberCU4422821
Manufacturing Year2017
Hours1151 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 205,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
RIG SAVERRIG SAVER
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
CARBODY, STANDARDCARBODY, STANDARD
Additional InformationBUCKET-SD, 48" 1.56 YD3
982 / 12/28/18
ALARM, TRAVEL
2017 CATERPILLAR 323FL EXCAVATOR
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
AS IS / AS RECEIVED
BOOM, 5.7M (18'8") HD CGC /226"
C7 ENGINE
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRROR RH
CAT GRADE CTRL,DEPTH & SLOPE
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CNTWGT, 4.1TON (9,040 LBS)
COMBINED CIR STP PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUPLER PIN GRABBER B1 W/O PIN
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT CGC
CYLINDER, BOOM W/O BLCV
CYLINDER, STICK W/O SLCV
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRAME, SWING, STANDARD
FRONT LINES, PGQC
GUARD, BOTTOM
GUARD, CYLINDER COVER, CGC
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
KIT,CAT GRADE ASSIST
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES STD, BOOM CYLINDER
LINES, BDRV (TCS20)
LINES, TRAVEL (STP)
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-B1 W/LIFT EYE
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PILOT LINES, BOOM UP STD
PILOT LINES, BUCKET TCS
PILOT LINES, COMBINED
PILOT LINES, SDRV STD
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
ROLLERS, HEAVY DUTY
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER, JS
STICK, 9'6'' B1 HD CGC
SUCTION LINES, PUMP STD
SUN SCREEN (70/30)
TANK, FUEL FOR REFUELING PMP
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD
WIPER-RADIAL, 70/30 W/O LWR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • FairNeed checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOctober 16
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Customer has all the HYD. Lines to put back on the machine
  • Full, little dirty not bad
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 226”
  • Good
  • Good
  • Good
stick
  • 115”
  • Good
  • Good
  • Good
bucket
  • Yes
  • 42”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)32”32”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone