Caterpillar 323DL

Caterpillar 323DL

Price
On Request
Year
2011
Working hours
11306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323DL
CategoryCrawler Excavators
Serial NumberZMF00705
Catalog NumberCU4459341
Manufacturing Year2011
Hours11306 h
CountryDenmark
LocationSkejby
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationINCL ENGCON ROTOR TILT / S1 COUPLER / 130CM STANDARD BUCKET / 220CM LEVELING BUCKET / 11000 HRS SERVICE DONE / CENTRAL LUBE SYSTEM.
TRANSPORT DIMENSIONS (LXWXH): 10 X 3.2 X 3.5 M
PRODUCTION COUNTRY: JP
DELIVERY TERMS: EXW
UNDERCARRIAGE CONDITION: 40
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone