Quick Search

Caterpillar 323

Caterpillar 323

CAT Certified
Price
US$ 144,000
Year
2018
Working hours
6,115 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberRAZ00542
Unit NumberG18-099M
Catalog Number10060032
Year2018
Hours6,115 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax144,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional informationCAB • AIR • 42" BUCKET • ULTRA LOW SULFUR DIESEL FUEL

LANE 3 ORDER
*GUARD, TRAVEL MOTOR, HD
*ALARM, TRAVEL
*CYLINDER, BOOM
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
STARTING AID, ETHER
*VALVE, HYDRAULIC, HL
*COOLING, HIGH AMBIENT
*COMMON AR
*CYLINDER, STICK
CAMERA, REAR VIEW, RH MIRRORS
STICK, R9'6"
*BOOM, REACH 18'8"
TRACK, 31" TG HD
*TRAVEL MOTOR, STD
ROLL ON-ROLL OFF W/O BKT QC B1
*MACHINE ECM
*LINES, FRONT, STD
*BEARING, SWING, STD
*CYLINDER, BKT, B1
*PRODUCT LINK, CELLULAR PLE742
*LINKAGE, BKT, B1 W/EYE GRADE
*FINE SWING
*RADIO, W/BLUETOOTH
*FRAME, SWING, SEMI HD
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*GRADE SENSOR, REACH BOOM
*FILM, OPERATING PATTERN, 2WAY
*RECEIVER, BLUETOOTH
*COUNTERWEIGHT, 9,260LB
*UNDERCARRIAGE, LNG W/HD ROLLER
*STORAGE TRAY
*JOYSTICKS, SLIDER
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
MONITOR, 8"
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
*GUARD, SWIVEL, STD
HYDRAULIC PKG, JOYSTICK
*RETURN PIPE, STD
*LINES, MAKE UP, STD
PRODUCT LINK, CELLULAR PLE742
WIPER, RADIAL W/O LOWER
LIFT CHART, 323
BATTERIES, 4
*GUARD, BOTTOM, HD
*323-07A HEX
CCU (CAT CERTIFIED USED)
HOT LIST
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
LINES, DRAIN, STD
GRADE SENSOR, R9'6"/9'8" STICK
SUCTION LINE, PUMP, STD
LIGHTS, STANDARD
CAB, DELUXE
FILM, EMC
ENGINE S/N D8T33098
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
740
  • YesClean and degrease
  • No
  • No
  • Good
  • FairScratched _left top corner dented
  • Good
  • Good
  • FairFill screen missing
  • GoodCab iron ding
  • Good
  • Good
  • Good
  • FairPump door dent _Cab valance dent
  • FairLeft track step bent straighten
safety items
210
  • YesRight front post has a dent at the bottom _ Cab recertified one time
  • Yes
  • Yes
  • Good
  • FairHorn button worn out on the joystick
  • Good
gauges, operator station, console
1021
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairActive electric fan code _ Lots of grade control codes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor2018 _out of date
  • Good
  • FairGround level safety switch cover is broken off _replace
  • Good
engine
510
  • No
  • No
  • Yes
  • Yes
  • No
  • YesValve cover starting to leak
  • No
  • Red
  • N
  • FairAccessory belt worn and cracked
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairBoom light missing and other not working
  • Good
  • Good
hydraulics
1010
  • Good
  • FairRod has light scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
110
  • FairTypical play for hours
  • Good
bucket
310
  • PALADIN
  • 42"
  • Good
  • FairPlay h link _H link is bent
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number335-9246-47
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front11624
Carrier Rollers Rear11624
Idlers Front2024
Links10436
Pins & Bushings (External)5862
Track Roller 11921
Track Roller 218.514
Track Roller 41921
Track Roller 518.514
Track Roller 718.514
Track Roller 818.514
Track Shoes (Width)31" 24.518
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering