Quick Search

Caterpillar 323

Caterpillar 323

CAT Certified
Year
2021
Working hours
1,022 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet Machine, Subject To Availability, AL
+1 205 229 8715
Show phone number
Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberNDL10417
Unit NumberEQN118487
Catalog Number4905179
Year2021
Hours1,022 h
CountryUnited States
LocationRental Fleet Machine, subject to availability, United States
Pricing
Price Excluding Tax205,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CAB, DELUXECAB, DELUXE
CONTROL, QCCONTROL, QC
BOOM, REACH 18'8" HDBOOM, REACH 18'8" HD
PEDAL, STRAIGHT TRAVELPEDAL, STRAIGHT TRAVEL
MONITOR, 10"MONITOR, 10"
LINES, QC, R9'6" STICKLINES, QC, R9'6" STICK
CAMERA, 360 VISIBILITYCAMERA, 360 VISIBILITY
RADIO, W/BLUETOOTHRADIO, W/BLUETOOTH
TRACK, 31" TG HDTRACK, 31" TG HD
COUNTERWEIGHT, 11,900LBCOUNTERWEIGHT, 11,900LB
TRAVEL, ALARMTRAVEL, ALARM
Additional informationCustomer Value Agreement (CVA) : 1000 HOUR FILTERS ONLY.
Remaining Factory Warranty : PWT, HDY, TECH EXPIRES 1/18/25 OR 5000 HOURS.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement : 1000 HOUR FILTERS ONLY.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
300
  • Yes
  • Good
  • Good
  • Good
engine
100
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering