Quick Search

Caterpillar 323

Caterpillar 323

Price
$230,000
Year
2021
Working hours
1,090 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Columbia, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberNDL10489
Unit NumberCME001561
Catalog Number4913255
Year2021
Hours1,090 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax230,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationREMAINING WARRANTY: 36MO/5000HR PT&H + TECH TILL SEPT 2024

GRADE W/2D, ASSIST&PAYLOAD
GRADE SENSOR, REACH BOOM
GRADE SENSOR, R9'6"/9'8" STICK
LINES, DRAIN, PG QUICK COUPLER
LINES, QC, REACH BOOM
GUARD, TRACK GUIDE, SEGMENTED
*CAB, DELUXE
STORAGE PROTECTION (EXPORT)
*PEDAL, STRAIGHT TRAVEL
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
FILM, EMC
SUCTION LINE, PUMP, STD
BOOM, REACH 18'8" HD
LINKAGE, BKT, B1 W/EYE GRADE
*VALVE, HYDRAULIC, HL
*COOLING, HIGH AMBIENT
ROLL ON-ROLL OFF
*GUARD, TRAVEL MOTOR, HD
TRACK, 31" TG HD
JOYSTICKS, VERTICAL SLIDER
CAMERA, REAR & RH VIEW
*BEARING, SWING, HD
*FRAME, SWING, HD
HYDRAULIC PKG, NO TOOL W/ HL
INTEGRATED RADIO, W/O DAB
LINES, QC, R9'6" STICK
BATTERIES, 2
CYLINDER, BKT, B1
*323 07 EXCAVATOR ARRANGEMENT
*FILM, OPERATING PATTERN, 2WAY
*SENSOR, PRESSURE, EOU
*BOOM TUBE W/EOU
*FINE SWING
*RECEIVER, BLUETOOTH
*LINES, FRONT, STD
*MACHINE ECM
*WIRING, PRODUCT LINK ELITE
*COUNTERWEIGHT, 11,900LB
FILM, STICK WARNING, ANSI
GUARD, BOTTOM, HD
*LINES, MAKE UP, STD
*RETURN PIPE, STD
MIRROR, CAB, W/O GUARD
LIGHTS PKG, BOOM LH & RH
*RADIO MODULE, PL243 CELLULAR
*TRAVEL, ALARM
PROD LINK, PLE643/PLE743 RADIO
NETWORK MANAGER, STD
FILM, INTERIOR, ANSI
*COMMON ARRANGEMENT
*MONITOR, 10"
*LIGHT, CHASSIS
*UNDERCARRIAGE HD, W/SD ROLLER
FILM, EXTERIOR, ANSI
*SWING DRIVE
*CYLINDER, BOOM, HL
*LIGHT, BOOM RH
*LIGHT, BOOM LH
CONTROL, QC
FIXTURE, BUCKET LINKAGE B1
CYLINDER, STICK
WIPER, RADIAL W/O LOWER
STICK, R9'6" HD THUMB
FILM, ROPS
LIGHTS, CAB, W/O 360
*GUARD, SWIVEL, STD
*LINES, AIR CONDITIONER
Special Offers REMAINING: 36MO/5000HR PT&H + TECH TILL SEPT 2024
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINING: 36MO/5000HR PT&H + TECH TILL SEPT 2024
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
420
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fairwear
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Links1418
Pins & Bushings (External)77
Track Roller 133
Track Roller 233
Track Roller 333
Track Roller 433
Track Roller 533
Track Roller 633
Track Roller 733
Track Roller 833
Track Shoes (Width)00
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering