Caterpillar 323

Caterpillar 323

Price
142,000 USD
Year
2018
Working hours
3261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323
CategoryCrawler Excavators
Serial NumberRAZ00604
Unit NumberG18-231M
Catalog NumberCU4628435
Manufacturing Year2018
Hours3261 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 142,000
Tax-
Price Including Tax-
Details
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET

CAB, DELUXE
LIFT CHART, 323
WIPER, RADIAL W/O LOWER
BATTERIES, 4
LINES, DRAIN, STD
ROLL ON-ROLL OFF W/O BKT QC B1
TRACK, 31" TG HD
LIGHTS, STANDARD
GUARD, TRACK GUIDE, SEGMENTED
CCU (CAT CERTIFIED USED)
HANDHOLDS, RAD COMPARTMENT
GRADE SENSOR, R9'6"/9'8" STICK
SUCTION LINE, PUMP, STD
MONITOR, 8"
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
CAMERA, REAR VIEW, RH MIRRORS
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
FILM, EMC
ENG SN D8T33715
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
STICK, R9'6"
PRODUCT LINK, CELLULAR PLE742
HYDRAULIC PKG, JOYSTICK
Features
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • BUCKET

CAB, DELUXE
LIFT CHART, 323
WIPER, RADIAL W/O LOWER
BATTERIES, 4
LINES, DRAIN, STD
ROLL ON-ROLL OFF W/O BKT QC B1
TRACK, 31" TG HD
LIGHTS, STANDARD
GUARD, TRACK GUIDE, SEGMENTED
CCU (CAT CERTIFIED USED)
HANDHOLDS, RAD COMPARTMENT
GRADE SENSOR, R9'6"/9'8" STICK
SUCTION LINE, PUMP, STD
MONITOR, 8"
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
CAMERA, REAR VIEW, RH MIRRORS
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
FILM, EMC
ENG SN D8T33715
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
STICK, R9'6"
PRODUCT LINK, CELLULAR PLE742
HYDRAULIC PKG, JOYSTICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources