Quick Search

CAT 323 TC

CAT 323 TC

Year
2018
Working hours
4,537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Amarillo, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT 323 TC
WARREN CAT - MIDLAND
CategoryCrawler Excavators
Serial NumberRAZ00184
Unit NumberC85270
Catalog Number10047137
Year2018
Hours4,537 h
CountryUnited States
LocationAmarillo, United States
Pricing
Price Excluding Tax152,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FILM, CAT PIN GRABBER QCFILM, CAT PIN GRABBER QC
LINES, STRAIGHT TRAVEL, QCLINES, STRAIGHT TRAVEL, QC
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
CAB, DELUXECAB, DELUXE
CONTROL, QCCONTROL, QC
FILM, EMCFILM, EMC
GRADE SENSOR, R9'6"/9'8" STICKGRADE SENSOR, R9'6"/9'8" STICK
GUARD, TRACK GUIDE, SEGMENTEDGUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
LIFT CHART, 323LIFT CHART, 323
LIGHTS, STANDARDLIGHTS, STANDARD
LINES, HP, REACH BOOMLINES, HP, REACH BOOM
LINES, QC, REACH BOOMLINES, QC, REACH BOOM
STARTING AID, ETHERSTARTING AID, ETHER
PIN GROUP, SPAREPIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBERLINES, CONNECTOR, PIN GRABBER
LINES, HP, R9'6" STICKLINES, HP, R9'6" STICK
LINES, QC, R9'6" STICKLINES, QC, R9'6" STICK
BATTERIES, 4BATTERIES, 4
DECALS, CAB, ANSIDECALS, CAB, ANSI
DECALS, EXTERIOR, ANSIDECALS, EXTERIOR, ANSI
GRADE W/2D, ASSIST&PAYLOADGRADE W/2D, ASSIST&PAYLOAD
WIPER, RADIAL W/O LOWERWIPER, RADIAL W/O LOWER
HYDRAULIC PKG, COMBINEDHYDRAULIC PKG, COMBINED
MONITOR, 8"MONITOR, 8"
COUPLER, PG W/O PINS BCOUPLER, PG W/O PINS B
HANDHOLDS, RAD COMPARTMENTHANDHOLDS, RAD COMPARTMENT
QUICK DRAINS READYQUICK DRAINS READY
TRACK, 31" TG HDTRACK, 31" TG HD
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
LANE 3 ORDERLANE 3 ORDER
CAMERA, REAR VIEW, RH MIRRORSCAMERA, REAR VIEW, RH MIRRORS
STICK, R9'6"STICK, R9'6"
ROLL ON-ROLL OFF W/O BKT QC B1ROLL ON-ROLL OFF W/O BKT QC B1
Additional informationBATTERIES, 4
CAB, DELUXE
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
COUPLER, PG W/O PINS B
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, CAT PIN GRABBER QC
FILM, EMC
GRADE SENSOR, R9'6"/9'8" STICK
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIFT CHART, 323
LIGHTS, STANDARD
LINES, CONNECTOR, PIN GRABBER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINES, STRAIGHT TRAVEL, QC
MONITOR, 8"
Online Owner's Manual
PIN GROUP, SPARE
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC B1
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering