Caterpillar 323F 9

Caterpillar 323F 9

Price
137,500 USD
Year
2015
Working hours
3277 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323F 9
CategoryCrawler Excavators
Serial NumberXCF00304
Unit NumberXCF304
Catalog NumberCU4373855
Manufacturing Year2015
Hours3277 h
CountryUnited States
LocationJonesboro, AR
Pricing
Price Excluding Tax$ 137,500
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information323F L HEX
323F L STD ARR
AIR CLEANER
ALARM, TRAVEL
BATTERY, STANDARD
BOOM, 18' 8" REACH HD CGC
CAB
CHANGER,HAND CTRL 2-WAY (ANSI)
CONTROL, FINE SWING
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT, CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRAME
FRONT LINES, PIN GRABBER QC
GRADE CTRL
GUARD
HALOGEN LIGHT, R-BOOM
JOYSTICK TWJ STP PKG
SUN, SHADE
LINKAGE, BKT-B1 W/LIFT
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
STICK, 9'6'' B1 HD CGC
SUCTION LINES, PUMP STD
PILOT LINES
TRACK, 31" TG (GLT)
WIPER-RADIAL, W/O LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairSCRATCHED
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairSCRATCHED/FADED
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • NoNONE VISIBLE DURING INSPECTION
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • FairFUNCTIONAL, NO LEAKS, SLIGHT SLACK
  • FairFUNCTIONAL, SLIGHT SLACK
  • Good
  • Good
  • GoodALL FUNCTIONS OF HYDRAULICS ARE WORKING CORRECTLY
  • Good
  • Good
  • FairFUNCTIONAL, SLIGHT SLACK
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • FairFUNCTIONAL , SLIGHT SLACK
  • FairFUNCTIONAL, SLIGHT SLACK
stick
  • FairFUNCTIONAL, SLIGHT SLACK
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1191191212
Carrier Rollers Rear1191191212
Idlers Front20201010
Links1061061010
Pins & Bushings (External)60601616
Track Roller 118.518.51414
Track Roller 219191818
Track Roller 318.518147
Track Roller 518.5191418
Track Roller 619191818
Track Roller 718.518.51414
Track Shoes (Width)7907901414
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone