Quick Search

CAT 323F L

CAT 323F L

Year
2015
Working hours
6,845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 323F L
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberYEJ00254
Unit Number14V05988
Catalog Number4304814
Year2015
Hours6,845 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax132,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG HD (GLT) PRESS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering