Caterpillar 323FL

Caterpillar 323FL

Price
183,500 USD
Year
2015
Working hours
2546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00192
Unit NumberEQN096746
Catalog NumberCU4418881
Manufacturing Year2015
Hours2546 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$ 183,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information323F L ADSD-N BASE CFG2
323F L HEX
323F L STD ARR
AIR CLEANER
ALARM , TRAVEL
BOOM, 18'8" REACH HEAVY LIFT CG
BUCKET-HD, 48" 1.56 CYD
CAB
CHANGER, HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CONTROL,FINE SWING
COUNTERWIGHT
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT, CGC
CYLINDER, BOOM, HEAVY LIFT
CYLINDER, STICK (W/O SLCV)
FILMS, CAB, ANSI
FILMS, OUTSIDE, ANSI
FRAME
FRONT LINES, PIN GRABBER QC
GRADE CTRL
GUARD
HALOGEN LIGHT, R-BOOM
INSTRUCTIONS, ENGLISH
LINES-HP, 9'6'' STICK
LINES-HP, BOOM
LINES-QC, 9'6'' STICK
LINES-QC, BOOM
LINKAGE, BKT-B1 W/LIFT
PILOT LINES
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
SUN, SHADE
TIP, PENETRATION PLUS
TRACK, 31" TG HD (GLT) PRESS
WIPER-RADIAL, W/O LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • At proper level
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE86
Link Part Number335924
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front23.123.166
Carrier Rollers Rear23.123.166
Idlers Front20202424
Links29.729.71818
Pins & Bushings (External)111.2111.266
Pins & Bushings (Internal)7647642525
Track Roller 142.642.655
Track Roller 242.842.822
Track Roller 442.842.822
Track Roller 542.842.822
Track Roller 742.842.822
Track Roller 842.442.378
Track Shoes (Width)38.738.788
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone