Caterpillar 323FL

Caterpillar 323FL

Price
151,187 USD
Year
2016
Working hours
2701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberPLB00180
Unit NumberPLB00180
Catalog NumberCU4569794
Manufacturing Year2016
Hours2701 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$ 151,187
Tax (16%)$ 24,190
Price Including Tax$ 175,377
Details
Additional InformationCUTTING WIDTH: 2000 MM
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
Features
Additional InformationCUTTING WIDTH: 2000 MM
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone