Caterpillar 323FL

Caterpillar 323FL

Price
180,856 USD
Year
2017
Working hours
1452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ10414
Unit NumberYEJ10414
Catalog NumberCU4709035
Manufacturing Year2017
Hours1452 h
CountryAustralia
LocationCairns, QL
Pricing
Price Excluding Tax180,856 USD
Tax (10%)18,086 USD
Price Including Tax198,942 USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationHOUR METER IS INDICATIVE
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
INCLUDES HD RENTAL EXTRAS; UHF, DUAL E-STOPS, BATTERY AND STARTER ISOLATORS
1200MM GP BUCKET
TILTING MUD BUCKET
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationHOUR METER IS INDICATIVE
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
INCLUDES HD RENTAL EXTRAS; UHF, DUAL E-STOPS, BATTERY AND STARTER ISOLATORS
1200MM GP BUCKET
TILTING MUD BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone