Quick Search

Caterpillar 323FL

Caterpillar 323FL

CAT Certified
Year
2017
Working hours
2,419 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Austell, GA
+1 6786899569
Show phone number
Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF10242
Unit NumberUP15001
Catalog Number10033685
Year2017
Hours2,419 h
CountryUnited States
LocationAustell, United States
Pricing
Price Excluding Tax169,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information48" BUCKET
A/C
AUX HYD
CAB
Customer Value Agreement (CVA) 24 month 1000 hr. parts only
GRADE CNTRL
MANUAL THUMB
Operator's Manual
Protection 12 month 1000 hr. PT+HYD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month 1000 hr. parts only
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 40%
  • 35%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • No
  • cat
  • nbc24669
  • 48 inches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9W-3137/9W-3138
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.524.553026
Carrier Rollers Rear4.544.572723
Idlers Front.80.803636
Links4.104.093136
Pins & Bushings (External)2.262.318464
Pins & Bushings (Internal)3029.9108
Track Roller 15.815.801618
Track Roller 25.795.781921
Track Roller 35.805.791819
Track Roller 45.805.791819
Track Roller 55.755.762624
Track Shoes (Width).991.0020
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering