Quick Search

Caterpillar 320GC

Caterpillar 320GC

Price
On Request
Year
2019
Working hours
765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Ft. Worth, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 320GC
CategoryCrawler Excavators
Serial NumberKTN10577
Unit NumberHLK038756
Catalog Number4813635
Year2019
Hours765 h
CountryUnited States
LocationFt. Worth, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationCOOLING, HIGH AMBIENT
STARTING AID, ETHER
UNDERCARRIAGE, HD
STICK, R9'6"
CAMERA, REAR & RH VIEW
TRACKS, 31"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering