Caterpillar 320EL RR

Caterpillar 320EL RR

Price
152,500 USD
Year
2012
Working hours
2627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL RR
CategoryCrawler Excavators
Serial NumberTFX00242
Unit NumberTFX242
Catalog NumberCU2081529
Manufacturing Year2012
Hours2627 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 152,500
Tax-
Price Including Tax-
Features
Additional InformationBUMPER, SIDE, RUBBER
LINES-HP TOOL CTRL PKG
CAMERA, REAR VIEW PKG
CAB STD PKG
GUARD HD BOTTOM PKG
TOOL CTRL STP PKG
HYD VLV TCS PKG
ES-BOOM, 9'6" ES-STICK PKG
REGIONAL PKG REGULATED (NACD)
CYLINDER PKG
COUNTERWEIGHT, 15,210LBS
PANEL, STD START SWITCH
COOLING HIGH AMBIENT
ROLLERS, HEAVY DUTY
SIDECUTTERS, HEAVY DUTY
FENDER COVER
FRAME, SWING, STANDARD, BUMPER
RETURN PIPE
STARTING, COLD WEATHER, JS
QUICK DRAINS, READY (OIL)
GUARD, TRACK GUIDING SEGMENTED
WASHER, WINDSHIELD UPPER
TRACK, 31" TG (GLT)
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
STANDARD OIL
CHANGER, HAND CONTROL 2-WAY
SEAT, H-BACK, SUSPENSION
TIP, PENETRATION PLUS
BUCKET-HD, 36" 1.06 YD3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone