Caterpillar 320EL

Caterpillar 320EL

Price
93,495 USD
Year
2012
Working hours
5914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01317
Unit Number800055057
Catalog NumberCU4417462
Manufacturing Year2012
Hours5914 h
CountryCanada
LocationPointe- Claire, QC
Pricing
Price Excluding Tax$ 93,495
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information*CAMERA REAR VIEW
*QUICK DRAINS READY
*STARTING COLD WEATHER JS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairDessous le reservoir hydraulique et reservoir a carburant tordu - Under hydraulic tank and fuel tank damadge
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 75%
  • FairPas tester - Not tested
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairLave vitre en haut et en bas fonctionne pas ainsi que les essuies glace -Bottom and top winshield washer dont work and blade have to be replace
engine
  • No
  • Rouge - Red -50F
  • Normale - Normal
  • Normale - Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesLeger suintage au T du filtre a carburant, suintage panne a huile moteur - Minor leak fuel T at the fuel filter ans minor leak oil pan motor
  • Good
cooling system
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 18,5
  • Good
  • Good
  • Good
stick
  • Good
  • Fair
  • 9,5
  • FairJeu entre le stick et le coupler - Play between stick and coupler
bucket
  • YesQuick coupler est craquer etr a deja ete souder - Quick coupler has crack and as been already welded
  • Godet fossé PJB 72 et godet a roche Caterpillar 38 - Ditch bucket PJB 72" and Caterpillar rock bucket 38"
  • Good
  • Fair
  • FairJeu au godet et le quick coupler - Play between bucket and quick coupler
  • Good
  • Fair
  • Poor
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Entretien 1000 heures deffectuer avec les filtres - 1000 hours done with air filter
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone