Caterpillar 320EL

Caterpillar 320EL

Price
92,751 USD
Year
2013
Working hours
5905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ00694
Unit NumberNAZ00694
Catalog NumberCU4451304
Manufacturing Year2013
Hours5905 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$ 92,751
Tax (19%)$ 17,623
Price Including Tax$ 110,373
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 50 %
OPERATING WEIGHT: 22.6 T
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE SPROCKETS: 50 %
ENGINEPOWER: 152 HP
CUTTING WIDTH: 1300 MM
UNDERCARRIAGE IDLERS: 60 %
BUCKET CONDITION: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone