Quick Search

Caterpillar 320EL PTQ

Caterpillar 320EL PTQ

Year
2013
Working hours
5,750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Lansing, MI
+1 8669941408
Show phone number
Basic information
BrandCaterpillar 320EL PTQ
CategoryCrawler Excavators
Serial NumberWBK02049
Unit NumberWBK2049
Catalog Number10042726
Year2013
Hours5,750 h
CountryUnited States
LocationLansing, United States
Pricing
Price Excluding Tax118,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, QUICKCOUPLER, QUICK
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
690
  • Yes
  • No
  • No
  • GoodStraight
  • Good
  • FairSmall dents on tight corner and in center.
  • Good
  • FairStack tip dented slight.
  • FairBoth rear doors dented slight in center
  • FairRight side cracked and dented in rear.
  • Good
  • FairLeft cab iron bent
  • GoodStraight
  • FairScratches and scuffs. Light surface rust. Faded
  • FairCab plastic behind gauge cluster broken.
  • Good
  • Fair
  • FairLower engine access step belt slight
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1030
  • YesTravel alarm working.
  • Yes
  • No
  • No
  • Yes
  • Good
  • FairPlastic broken behind gauge cluster. Light scratches, dirty.
  • Good
  • Good
  • FairWorn, dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat worn with holes.
  • Good
  • Good
engine
610
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • FairA little dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • YesBottle missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1120
  • Full
  • FairLeft cylinder leaking slight. Right is dry.
  • GoodDry
  • Good
  • FairShows normal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDry
  • Good2 speed working
attachments / work tools
  • YesCat Thumb installed.
  • Comes with Cat 59.5” wide ditching bucket. Cutting edge in far condition has a flip left.
boom
210
  • Good
  • Good
  • FairP&B have slight movement at base.
stick
210
  • 97" ft
  • FairP&B have slight movement.
  • Good
  • Good
bucket
150
  • Yes
  • Cat
  • 2 BUCKETS INCLUDED 42" + 60"
  • FairShows some wear
  • FairP&B have some movement
  • Good
  • FairShows some wear
  • Fair
  • FairShows wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 65% remaining.
Link Part NumberCat #9W-3137
Track Shoes31” wide triple grouser pads installed.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1181181212
Carrier Rollers Rear1161182420
Idlers Front21214848
Links1021026565
Pins & Bushings (External)58585050
Track Roller 21451453535
Track Roller 51451453535
Track Roller 61451453535
Track Roller 81451463528
Track Roller 91431455035
Track Shoes (Width)242477
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering