Caterpillar 320D

Caterpillar 320D

Price
119,000 USD
Year
2010
Working hours
3199 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D
CategoryCrawler Excavators
Serial NumberPHX02283
Unit NumberUS0001751
Catalog NumberCU4385161
Manufacturing Year2010
Hours3199 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$ 119,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
320DL HYDRAULIC EXCAVATOR
BOOM, REACH 18'7"
CAB WITH VANDAL GUARD BOSS
CAT PRODUCT LINK 321SR
CHANGER, HAND CONTROL PATTERN
CONVERTER, TWO (7A - 12V)
COOLING, AMBIENT
COVER, STORAGE COMPARTMENT
ENGINE FOR US, CANADA OR P420
EXIT, SECONDARY REAR WINDOW
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING
INDICATOR, WATER LEVEL
JOYSTICK, BASIC
LIGHT, BOOM RIGHT FOR R-BOOM
LIGHTS, WORKING CAB MOUNTED
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
RADIO, 24V AM/FM
STARTING, COLD WEATHER
STICK, R9'6" (B1)
TRACK, 31"TRIPLE GROUSER
TRAVEL ALARM
SUNSCREEN
SEAT BELT, 3" RETRACTABLE
SEAT, H-BACK W/HEATER, S/AIR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone