Caterpillar 320D2L

Caterpillar 320D2L

Price
On Request
Year
2015
Working hours
1391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D2L
CategoryCrawler Excavators
Serial NumberRAR00520
Catalog NumberCU4361771
Manufacturing Year2015
Hours1391 h
CountryPanama
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information*BOOM, REACH 5.7M HD
BUCKET 54"
CAB LIGHTS
CAB, COMFORT
PREFILTER, AIR
PRODUCT LINK 321
STICK, R2.9M (B1)
TRACK 24" TRIPLE GROUSER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • GOOD
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • BOOM, REACH 5.7M H
stick
  • Good
  • Good
  • Good
  • STICK, R2.9M (B1)
bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • CATERPILLAR
  • BUCKET-HD, 54" 1.83 CYD
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
VENEQUIP MACHINERY SALES CORP.See InventorySelect contact
Nestor Pina
Panama
Telephone:+58 241 874 9702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone